3511h Feedback 2 faults
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 3511h | 0 | Unsigned8 | - | - | Read only | No | All |
| FB2.FAULTS 1 | 3511h | 1 | Unsigned32 | - | - | Read only | No | All |
| FB2.FAULTS 2 | 3511h | 2 | Unsigned32 | - | - | Read only | No | All |
| FB2.FAULTS 3 | 3511h | 3 | Unsigned32 | - | - | Read only | No | All |
| FB2.FAULTS 4 | 3511h | 4 | Unsigned32 | - | - | Read only | No | All |
| FB2.FAULTS 5 | 3511h | 5 | Unsigned32 | - | - | Read only | No | All |






